chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SDNL-0404D-0004 | TURCK - Your Global Automation Partner
piconet Coupling Module for DeviceNet
SDNL-0404D-0004
Order ID no. 6824225
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
DeviceNet
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Number of channels
8
Output voltage
20…29 VDC from load voltage
Connection technology signal
M12
Signal type
Digital output, Digital input, Digital input/output
Key Features
Connection technology signal
M12
Network protocol
DeviceNet
Protection class
IP67
Signal type
Digital output, Digital input, Digital input/output
home
Turck-Shop
Fieldbus Technology
I/O Systems
SDNL-0404D-0004
In Stock
Price Group
D1
List Price
€395.30
Item Total
€395.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support