chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SCOL-0404D-1003 | TURCK - Your Global Automation Partner
piconet Coupling Module for CANopen
SCOL-0404D-1003
Order ID no. 6824454
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
CANopen
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Number of channels
8
Output voltage
20…29 VDC from load voltage
Connection technology signal
M8
Signal type
Digital output, Digital input, Digital input/output
Key Features
Connection technology signal
M8
Network protocol
CANopen
Protection class
IP67
Signal type
Digital output, Digital input, Digital input/output
home
Turck-Shop
Fieldbus Technology
I/O Systems
SCOL-0404D-1003
In Stock
Price Group
D1
List Price
€408.20
Item Total
€408.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support