chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SENL-0404D-0001 | TURCK - Your Global Automation Partner
piconet Coupling Module for Modbus TCP
SENL-0404D-0001
Order ID no. 6824480
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
Modbus TCP
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Number of channels
8
Output voltage
20…29 VDC from load voltage
Connection technology signal
M8
Signal type
Digital output, Digital input, Digital input/output
Connection technology Ethernet
1 × M12
Transmission rate Ethernet
10/100 Mbps
Key Features
Connection technology signal
M8
Network protocol
Modbus TCP
Protection class
IP67
Signal type
Digital output, Digital input, Digital input/output
In Stock
Price Group
D1
List Price
€487.90
home
Turck-Shop
Fieldbus Technology
I/O Systems
SENL-0404D-0001
Item Total
€487.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support