chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BL67-16DO-0.1A-PNR | TURCK - Your Global Automation Partner
BL67 electronic module
BL67-16DO-0.1A-PNR
Order ID no. 6827303
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Operating voltage
DC
Output type
PNP
Number of channels
16
Output voltage
24 VDC
Connection technology signal
M8, M23
Signal type
Digital output
Key Features
Connection technology signal
M8, M23
Protection class
IP67
Signal type
Digital output
In Stock
Price Group
C1
List Price
€135.20
home
Turck-Shop
Fieldbus Technology
I/O Systems
BL67-16DO-0.1A-PNR
Item Total
€135.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support