chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW865-868-Q51WH-HT-B112 | TURCK - Your Global Automation Partner
UHF Tag
TW865-868-Q51WH-HT-B112
Order ID no. 100003892
home
Home
Loading...
Technical Data
Protection class
IP68
Design
Hard tag
Housing material
Plastic
Region (UHF)
Global (860…960 MHz), ETSI (865…868 MHz), FCC (902…928 MHz)
Memory size (Byte)
112
Memory type
EEPROM
Mounting
Metal-free
Freely usable memory (Byte)
64
EPC memory (Byte)
12
Key Features
Memory size (Byte)
112
Memory type
EEPROM
Protection class
IP68
Mounting
Metal-free
In Stock
Price Group
F1
List Price
€72.30
Item Total
€72.30
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Identification
Tags HF/UHF
TW865-868-Q51WH-HT-B112
Contact Support