chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N2Q45CV | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radio Transmission System
DX80N2Q45CV
Order ID no. 3026111
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular
Housing material
Plastic
Housing quality
PBT, Lexan
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
50
Function
Proximity switch
Operating voltage
DC
Antenna connection
Internal (wire loop)
Input type
Discrete (sensor)
Runs with battery
Yes
Focal distance (mm)
38
Light type
Red
Construction size
67.3 x 44.5 x 97.1 mm
Key Features
Input type
Discrete (sensor)
Function
Proximity switch
In Stock
Price Group
F3
List Price
€406.00
home
Turck-Shop
Industrial Wireless
Wireless Sensors, Lighting and Indicators
DX80N2Q45CV
Item Total
€406.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support