chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
B-TL70DXN2-Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
B-TL70DXN2-Q5
Order ID no. 3094217
home
Home
Loading...
Technical Data
Protection class
IP65
Cable length (m)
0.15
Design
Smooth barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Antenna connection
Internal (wire loop)
Input type
PNP
Runs with battery
No
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Input type
PNP
Function
Tower light
In Stock
Price Group
F3
List Price
€178.30
home
Turck-Shop
Industrial Wireless
Wireless Sensors, Lighting and Indicators
B-TL70DXN2-Q5
Item Total
€178.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support