chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50UX1ARA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
K50UX1ARA
Order ID no. 3804556
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.23
Design
Tube
Communication protocol
1-wire-serial
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
1000
Function
Proximity switch
Antenna connection
No radio participant
Key Features
Function
Proximity switch
In Stock
Price Group
F3
List Price
€387.60
home
Turck-Shop
Industrial Wireless
Wireless Sensors, Lighting and Indicators
K50UX1ARA
Item Total
€387.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support