chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IM18-DI03-4S-4T1R-SPR/24VDC/CC | TURCK - Your Global Automation Partner
Isolating switching amplifier
IM18-DI03-4S-4T1R-SPR/24VDC/CC
Order ID no. 100030006
home
Home
Loading...
Technical Data
Protection class
IP20
Electrical connection
Removable spring-type terminals, 3-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
4
Ex version
no
Signal type
Digital input
Nominal voltage
Power bridge 24 VDC
Digital output
Transistor output
Key Features
Number of channels
4
Signal type
Digital input
Nominal voltage
Power bridge 24 VDC
In Stock
Price Group
D3
List Price
€307.90
home
Turck-Shop
Interface Technology
Safety Barriers
IM18-DI03-4S-4T1R-SPR/24VDC/CC
Item Total
€307.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support