chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
IM12-FI01-2SF-1I1R-C0/24VDC/K71 | TURCK - Your Global Automation Partner
Frequency Transducer/Pulse Counter
IM12-FI01-2SF-1I1R-C0/24VDC/K71
Order ID no. 100051431
In Stock
Price Group
D3
List Price
home
Home
Loading...
Technical Data
Protection class
IP20
Electrical connection
Removable screw terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
1
Ex version
no
Signal type
Frequency input
Nominal voltage
24 VDC
Approvals
cULus
Digital output
Relay output
Key Features
Approvals
cULus
Number of channels
1
Signal type
Frequency input
Nominal voltage
24 VDC
IM12-FI01-2SF-1I1R-C0/24VDC/K71