chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
IM12-CD01-2R-1U-0/L/K71 | TURCK - Your Global Automation Partner
Coupling Relay
IM12-CD01-2R-1U-0/L/K71
Order ID no. 100051441
home
Home
Loading...
Technical Data
Protection class
IP20
Electrical connection
Removable screw terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
1
Ex version
no
Signal type
Digital output
Nominal voltage
24 VDC
Approvals
cULus
Digital output
Current/voltage-limited signal
Key Features
Approvals
cULus
Number of channels
1
Signal type
Digital output
Nominal voltage
24 VDC
In Stock
Price Group
D3
List Price
€88.00
home
Turck-Shop
Interface Technology
Safety Barriers
IM12-CD01-2R-1U-0/L/K71
Item Total
€88.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support