chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IMX12-FI01-1SF-1I1R-CPR/24VDC/CC | TURCK - Your Global Automation Partner
Frequency Transducer/Pulse Counter
IMX12-FI01-1SF-1I1R-CPR/24VDC/CC
Order ID no. 7580206
home
Home
Loading...
Technical Data
Protection class
IP20
Approvals
ATEX, IECEx, INMETRO, TR CU
Electrical connection
Removable spring-type terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
1
Ex version
yes
Signal type
Frequency input
Nominal voltage
Power bridge 24 VDC
Approvals
ATEX
Digital output
Relay output
Key Features
Approvals
ATEX
Number of channels
1
Signal type
Frequency input
Nominal voltage
Power bridge 24 VDC
In Stock
Price Group
D3
List Price
€324.70
home
Turck-Shop
Interface Technology
Safety Barriers
IMX12-FI01-1SF-1I1R-CPR/24VDC/CC
Item Total
€324.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support