chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IMXK12-AI01-1I-1I-H0/24VDC | TURCK - Your Global Automation Partner
Isolating transducer
IMXK12-AI01-1I-1I-H0/24VDC
Order ID no. 100000687
home
Home
Loading...
Technical Data
Protection class
IP20
Approvals
ATEX, IECEx, cULus
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
1
Ex version
yes
Signal type
Analog input (HART transparent)
Nominal voltage
24 VDC
Approvals
ATEX
Key Features
Approvals
ATEX
Number of channels
1
Signal type
Analog input (HART transparent)
Nominal voltage
24 VDC
In Stock
Price Group
D3
List Price
€255.50
home
Turck-Shop
Interface Technology
Signal Conditioners
IMXK12-AI01-1I-1I-H0/24VDC
Item Total
€255.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support