chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IM12-TI02-2TCURTDR-2I-C0/24VDC/K71 | TURCK - Your Global Automation Partner
Temperature measuring amplifier
IM12-TI02-2TCURTDR-2I-C0/24VDC/K71
Order ID no. 100051440
home
Home
Loading...
Technical Data
Protection class
IP20
Electrical connection
Removable screw terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
2
Ex version
no
Signal type
Temperature input
Nominal voltage
24 VDC
Approvals
cULus
Key Features
Approvals
cULus
Number of channels
2
Signal type
Temperature input
Nominal voltage
24 VDC
home
Turck-Shop
Interface Technology
Signal Conditioners
IM12-TI02-2TCURTDR-2I-C0/24VDC/K71
In Stock
Price Group
D3
List Price
€321.20
Item Total
€321.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support