chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IM12-AI01-1I-1IU1R-HPR/24VDC | TURCK - Your Global Automation Partner
Isolating transducer
IM12-AI01-1I-1IU1R-HPR/24VDC
Order ID no. 7580328
home
Home
Loading...
Technical Data
Protection class
IP20
Electrical connection
Removable screw terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
1
Ex version
no
Signal type
Analog input (HART transparent)
Nominal voltage
Power bridge 24 VDC
Approvals
SIL
Digital output
Relay output
Key Features
Approvals
SIL
Number of channels
1
Signal type
Analog input (HART transparent)
Nominal voltage
Power bridge 24 VDC
In Stock
Price Group
D3
List Price
€284.60
home
Turck-Shop
Interface Technology
Signal Conditioners
IM12-AI01-1I-1IU1R-HPR/24VDC
Item Total
€284.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support