chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WL50SRL5Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Spotlight
WL50SRL5Q
Order ID no. 3018740
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Design
Puck
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Beam angle
5°
Function
Spotlight
Light type
Red
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Red
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€230.90
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WL50SRL5Q
Item Total
€230.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support