chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WL50SWSSL11Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Spotlight
WL50SWSSL11Q
Order ID no. 3042374
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Design
Puck
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Stainless steel
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Beam angle
11°
Function
Spotlight
Light type
White
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
White
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€447.50
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WL50SWSSL11Q
Item Total
€447.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support