chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLC90WL8Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Area Light
WLC90WL8Q
Order ID no. 3086521
home
Home
Loading...
Technical Data
Protection class
IP67, IP68, IP68
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Beam angle
8°
Function
Area light
Light type
White
Construction size
91 x 110 x 28.2 mm
Number of colors/segments
1
Dimmable
Two-stage
Cascadable
No
Key Features
Construction size
91 x 110 x 28.2 mm
Dimmable
Two-stage
Light type
White
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€329.50
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLC90WL8Q
Item Total
€329.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support