chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLC60XW340APWMQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLC60XW340APWMQ
Order ID no. 3090285
home
Home
Loading...
Technical Data
Protection class
IP67, IP68, IP68
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Nickel-plated aluminum
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Function
Linear light
Light type
White
Construction size
360.4 x 60.9 x 31.3 mm
Number of colors/segments
1
Dimmable
PWM
Cascadable
No
Key Features
Construction size
360.4 x 60.9 x 31.3 mm
Dimmable
PWM
Light type
White
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€424.90
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLC60XW340APWMQ
Item Total
€424.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support