chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28-2CWR-570SQ | TURCK - Your Global Automation Partner
LED Linear Light
WLS28-2CWR-570SQ
Order ID no. 3092732
home
Home
Loading...
Technical Data
Protection class
IP65, IP67, IP69
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Beam angle
wide beam 40-80°
Function
Linear light
Light type
White/Red
Construction size
616 x 28 x 20.9 mm
Number of colors/segments
2
Dimmable
Yes
Cascadable
Yes
Key Features
Construction size
616 x 28 x 20.9 mm
Dimmable
Yes
Light type
White/Red
Number of colors/segments
2
In Stock
Price Group
G1
List Price
€467.80
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS28-2CWR-570SQ
Item Total
€467.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support