chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLB92ZC1100ACT | TURCK - Your Global Automation Partner
LED Linear Light
WLB92ZC1100ACT
Order ID no. 3093278
home
Home
Loading...
Technical Data
Protection class
IP40
Design
Rectangular
Electrical connection
Cable entry
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
45
Function
Linear light
Light type
White
Construction size
1206 x 97 x 104 mm
Number of colors/segments
1
Dimmable
Voltage input
Cascadable
Yes
Key Features
Construction size
1206 x 97 x 104 mm
Dimmable
Voltage input
Light type
White
Number of colors/segments
1
In Stock
Price Group
G1
List Price
€739.00
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLB92ZC1100ACT
Item Total
€739.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support