chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WLS28-2XUV395-1130SQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS28-2XUV395-1130SQ
Order ID no. 3096262
home
Home
Loading...
Technical Data
Protection class
IP65, IP67, IP69
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Beam angle
wide beam 40-80°
Function
Linear light
Light type
UV
Construction size
1172 x 28 x 21 mm
Number of colors/segments
1
Dimmable
Two-stage
Cascadable
No
Key Features
Construction size
1172 x 28 x 21 mm
Dimmable
Two-stage
Light type
UV
Number of colors/segments
1
In Stock
Price Group
G1
List Price
€987.00
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS28-2XUV395-1130SQ
Item Total
€987.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support