chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLB32ZC850MQM | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLB32ZC850MQM
Order ID no. 3097311
home
Home
Loading...
Technical Data
Protection class
IP50
Design
Rectangular
Electrical connection
Connector
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
45
Function
Linear light
Light type
White
Construction size
932 x 32 x 50.1 mm
Number of colors/segments
1
Dimmable
Two-stage
Cascadable
Yes
Key Features
Construction size
932 x 32 x 50.1 mm
Dimmable
Two-stage
Light type
White
Number of colors/segments
1
In Stock
Price Group
G1
List Price
€279.60
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLB32ZC850MQM
Item Total
€279.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support