chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WLB32C850MQ | TURCK - Your Global Automation Partner
LED Linear Light
WLB32C850MQ
Order ID no. 3097315
home
Home
Loading...
Technical Data
Protection class
IP50
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Function
Linear light
Light type
White
Construction size
954 x 31.9 x 50.2 mm
Number of colors/segments
1
Dimmable
Two-stage
Cascadable
Yes
Key Features
Construction size
954 x 31.9 x 50.2 mm
Dimmable
Two-stage
Light type
White
Number of colors/segments
1
In Stock
Price Group
G1
List Price
€286.90
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLB32C850MQ
Item Total
€286.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support