chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WLB92XWW550PBQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLB92XWW550PBQ
Order ID no. 3800652
home
Home
Loading...
Technical Data
Protection class
IP40
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Function
Linear light
Light type
White
Construction size
671 x 97 x 104 mm
Number of colors/segments
1
Dimmable
Potentiometer
Cascadable
No
Key Features
Construction size
671 x 97 x 104 mm
Dimmable
Potentiometer
Light type
White
Number of colors/segments
1
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLB92XWW550PBQ
In Stock
Price Group
G1
List Price
€440.60
Item Total
€440.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support