chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS15XDW1200DSQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS15XDW1200DSQP
Order ID no. 3802036
home
Home
Loading...
Technical Data
Protection class
IP66, IP67
Cable length (m)
0.15
Design
Smooth barrel
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC, PA
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
60
Function
Linear light
Operating voltage
DC
Light type
White
Construction size
1200 x 30.6 x 15.5 mm
Number of colors/segments
1
Dimmable
PWM
Cascadable
No
Key Features
Construction size
1200 x 30.6 x 15.5 mm
Dimmable
PWM
Light type
White
Number of colors/segments
1
In Stock
Price Group
G1
List Price
€248.80
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS15XDW1200DSQP
Item Total
€248.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support