chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WLS15XWW0360DSC2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS15XWW0360DSC2
Order ID no. 3802074
home
Home
Loading...
Technical Data
Protection class
IP66, IP67
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC, PA
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
60
Function
Linear light
Operating voltage
DC
Light type
White
Construction size
360 x 30.6 x 15.5 mm
Number of colors/segments
1
Dimmable
PWM
Cascadable
No
Key Features
Construction size
360 x 30.6 x 15.5 mm
Dimmable
PWM
Light type
White
Number of colors/segments
1
In Stock
Price Group
G1
List Price
€76.30
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS15XWW0360DSC2
Item Total
€76.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support