chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS27PXRGBW430HSQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS27PXRGBW430HSQ
Order ID no. 3807464
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69
Design
Smooth barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
FDA copolyester
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Linear light
Light type
RGB
Construction size
Ø 27 mm
Number of colors/segments
19
Dimmable
Programmable
Cascadable
No
Key Features
Construction size
Ø 27 mm
Dimmable
Programmable
Light type
RGB
Number of colors/segments
19
In Stock
Price Group
G1
List Price
€447.50
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS27PXRGBW430HSQ
Item Total
€447.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support