chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WL50F-3TWQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Spotlight
WL50F-3TWQP
Order ID no. 3810656
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Light type
White
Construction size
76 x 50 x 23.1 mm
Dimmable
PWM
Cascadable
No
Key Features
Construction size
76 x 50 x 23.1 mm
Dimmable
PWM
Light type
White
In Stock
Price Group
F3
List Price
€152.90
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WL50F-3TWQP
Item Total
€152.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support