chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WLS15PXRGB0220DSC2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS15PXRGB0220DSC2
Order ID no. 3810731
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Design
Smooth barrel
Communication protocol
BannerBus (Pro Editor compatible)
Electrical connection
Cable
Housing material
Metal/plastic
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
60
Function
Linear light
Light type
RGB
Construction size
220 x 30.6 x 15.5 mm
Cascadable
No
Key Features
Construction size
220 x 30.6 x 15.5 mm
Light type
RGB
In Stock
Price Group
G1
List Price
€130.90
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS15PXRGB0220DSC2
Item Total
€130.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support