chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28PXRGBW285L25XKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS28PXRGBW285L25XKQ
Order ID no. 3811007
home
Home
Loading...
Technical Data
Protection class
IP50
Design
Rectangular
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Beam angle
medium beam 20-40°
Function
Linear light
Light type
RGB
Construction size
327 x 28 x 21 mm
Dimmable
IO-Link controlled
Cascadable
No
Key Features
Construction size
327 x 28 x 21 mm
Dimmable
IO-Link controlled
Light type
RGB
In Stock
Price Group
G1
List Price
€317.90
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS28PXRGBW285L25XKQ
Item Total
€317.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support