chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50BCLYA120Q | TURCK - Your Global Automation Partner
LED Signal Light
K50BCLYA120Q
Order ID no. 3019467
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Design
Puck
Electrical connection
Connector
Connector type
1/2-20UNF-2B
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Operating voltage
AC/DC
Input type
AC
Light type
Yellow
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Yellow
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€141.70
Item Total
€141.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50BCLYA120Q