chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18LWXXP | TURCK - Your Global Automation Partner
LED Signal Light
S18LWXXP
Order ID no. 3020910
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
White
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
White
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€47.00
Item Total
€47.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Lighting and Indicators
LED Indicators
S18LWXXP
Contact Support