chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18LGXXPQP | TURCK - Your Global Automation Partner
LED Signal Light
S18LGXXPQP
Order ID no. 3020985
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Cable length (m)
0.15
Design
Threaded barrel
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Green
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€59.00
home
Turck-Shop
Lighting and Indicators
LED Indicators
S18LGXXPQP
Item Total
€59.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support