chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30LBXXPPB2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K30LBXXPPB2
Order ID no. 3025406
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
Potential-free
Cable length (m)
2
Design
Dome
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Blue
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Blue
Number of colors/segments
1
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30LBXXPPB2
In Stock
Price Group
F3
List Price
€95.30
Item Total
€95.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support