chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K30LIBXXPQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K30LIBXXPQP
Order ID no. 3026928
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Cable length (m)
0.15
Design
Dome
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Blue
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Blue
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€94.30
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30LIBXXPQP
Item Total
€94.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support