chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K80FDLGRYPQP | TURCK - Your Global Automation Partner
LED Signal Light
K80FDLGRYPQP
Order ID no. 3029291
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Green, Red, Yellow
Construction size
93.1 x 80.9 x 41.7 mm
Number of colors/segments
3
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green, Red, Yellow
Number of colors/segments
3
home
Turck-Shop
Lighting and Indicators
LED Indicators
K80FDLGRYPQP
In Stock
Price Group
F3
List Price
€295.90
Item Total
€295.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support