chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18GRY2PQ | TURCK - Your Global Automation Partner
LED Signal Light
M18GRY2PQ
Order ID no. 3074051
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Threaded barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Nickel-plated brass
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green, Red, Yellow
Number of colors/segments
3
In Stock
Price Group
F3
List Price
€121.10
home
Turck-Shop
Lighting and Indicators
LED Indicators
M18GRY2PQ
Item Total
€121.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support