chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K80LGRA1YPQ | TURCK - Your Global Automation Partner
LED Signal Light
K80LGRA1YPQ
Order ID no. 3078517
home
Home
Loading...
Technical Data
Protection class
IP50
Design
Dome
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Green, Red, Yellow
Construction size
136.6 x 80.9 x 66.7 mm
Number of colors/segments
3
Acoustic signal
Continuous tone
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
Continuous tone
Dimmable
No
Light type
Green, Red, Yellow
Number of colors/segments
3
In Stock
Price Group
F3
List Price
€172.80
home
Turck-Shop
Lighting and Indicators
LED Indicators
K80LGRA1YPQ
Item Total
€172.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support