chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
K50LYXALSXPQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K50LYXALSXPQP
Order ID no. 3087239
In Stock
List Price
€159.30
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.15
Design
Dome
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Yellow
Number of colors/segments
1
Acoustic signal
Continuous tone
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
Continuous tone
Dimmable
No
Light type
Yellow
Number of colors/segments
1
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50LYXALSXPQP
Item Total
€159.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support