chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30LMWXXP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K30LMWXXP
Order ID no. 3087334
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Cable length (m)
2
Design
Dome
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
White
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
White
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€118.70
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30LMWXXP
Item Total
€118.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support