chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50L2RGB7A1QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K50L2RGB7A1QP
Order ID no. 3802149
home
Home
Loading...
Technical Data
Protection class
IP50
Cable length (m)
0.15
Design
Dome
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
7
Acoustic signal
Continuous tone
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
Continuous tone
Dimmable
No
Light type
RGB
Number of colors/segments
7
In Stock
Price Group
F3
List Price
€140.30
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50L2RGB7A1QP
Item Total
€140.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support