chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K50L2FRGB7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K50L2FRGB7
Order ID no. 3802157
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69
Cable length (m)
2
Design
Dome
Electrical connection
Cable
Housing material
Plastic
Housing quality
FDA copolyester
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
7
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
RGB
Number of colors/segments
7
In Stock
List Price
€121.60
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50L2FRGB7
Item Total
€121.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support