chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50L2RGBKALSQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K50L2RGBKALSQ
Order ID no. 3802164
home
Home
Loading...
Technical Data
Protection class
IP66, IP67
Design
Dome
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
Communication protocol
Light type
RGB
Acoustic signal
Key adjustable
Dimmable
Programmable
Cascadable
No
Key Features
Acoustic signal
Key adjustable
Dimmable
Programmable
Light type
RGB
In Stock
Price Group
F3
List Price
€178.50
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50L2RGBKALSQ
Item Total
€178.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support