chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LMRYXP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K50LMRYXP
Order ID no. 3804573
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Cable length (m)
2
Design
Dome
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Red, Yellow
Number of colors/segments
2
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Red, Yellow
Number of colors/segments
2
In Stock
Price Group
F3
List Price
€165.20
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50LMRYXP
Item Total
€165.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support