chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50CL2RGB7QP | TURCK - Your Global Automation Partner
LED Signal Light
K50CL2RGB7QP
Order ID no. 3807255
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69
Cable length (m)
0.15
Design
Puck
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
7
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
RGB
Number of colors/segments
7
In Stock
Price Group
F3
List Price
€117.60
Item Total
€117.60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50CL2RGB7QP
Contact Support