chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PVA100P6R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
PVA100P6R
Order ID no. 3050788
home
Home
Loading...
Technical Data
Protection class
IP62
Switching element function
NO/NC
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
2000
Function
Opposed mode sensor
Operating voltage
DC
Input type
Bipolar (PNP/NPN)
Scan field (mm)
100
Optical resolution (mm)
25
Construction size
137.8 x 30 x 15 mm
Number of colors/segments
1
Number of beams
5
Key Features
Scan field (mm)
100
Output function
PNP
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€327.80
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
PVA100P6R
Item Total
€327.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support