chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VTBP6GRQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
VTBP6GRQ
Order ID no. 3075937
home
Home
Loading...
Technical Data
Protection class
IP66
Switching element function
NO contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic polysulphone
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Touch Button
Operating voltage
DC
Input type
Bipolar (PNP/NPN)22
Light type
IR
Construction size
59.9 x 43.2 x 48 mm
Number of colors/segments
2
Number of beams
1
Key Features
Light type
IR
Number of colors/segments
2
Output function
PNP
In Stock
Price Group
F3
List Price
€219.20
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
VTBP6GRQ
Item Total
€219.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support