chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50APFF100GRCQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50APFF100GRCQ
Order ID no. 3076229
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
NO contact
Output function
PNP
Design
Dome
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Max. range (mm)
100
Function
Diffuse mode sensor with fixed-field background suppression
Operating voltage
DC
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Number of beams
1
Key Features
Light type
Green, Red
Number of colors/segments
2
Output function
PNP
In Stock
Price Group
F3
List Price
€160.50
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
K50APFF100GRCQ
Item Total
€160.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support