chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50FF100GRYS1Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50FF100GRYS1Q
Order ID no. 3093509
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
NO contact
Output function
PNP/NPN
Design
Dome
Communication protocol
Modbus RTU
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Max. range (mm)
100
Function
Diffuse mode sensor with fixed-field background suppression
Operating voltage
DC
Input type
Communication protocol
Light type
IR
Number of colors/segments
3
Number of beams
1
Key Features
Light type
IR
Number of colors/segments
3
Output function
PNP/NPN
In Stock
Price Group
F3
List Price
€207.90
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
K50FF100GRYS1Q
Item Total
€207.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support